Mini-Cylinders
Series 16, 23, 24 and 25
Series 16: ø 8, 10, 12 mm - non-magnetic
Series 23: ø 16, 20, 25 mm - magnetic, auto-cushioned
Series 24: ø 16, 20, 25, 32 mm - magnetic
Series 25: ø 16, 20, 25, 32 mm - magnetic, cushioned
Series 23: ø 16, 20, 25 mm - magnetic, auto-cushioned
Series 24: ø 16, 20, 25, 32 mm - magnetic
Series 25: ø 16, 20, 25, 32 mm - magnetic, cushioned
Series 16, 23, 24 and 25 mini-cylinders are designed according to ISO 6432.
It is possible to choose from three different types of cushioning: mechanical (standard bumper on Series 16 and 24), adjustable pneumatic cushioning (Series 25) and pneumatic auto-cushioning (Series 23). This last version, thanks to a patented system, automatically adjusts the cushioning in order to provide optimal deceleration during the entire cushioning phase. The cylinder enjoys smooth, jolt-free movement, reducing vibrations and noise, while also guaranteeing high reliability and constant performance over time.
The adopted technical solutions and the choice of materials have provided the basis for a complete range of versatile and very reliable mini-cylinders. They are suitable to be used in a multitude of industrial applications, especially where operating conditions undergo changes over time like for example wear of machine components. Various mounting accessories are available to fix the cylinders in different ways.
It is possible to choose from three different types of cushioning: mechanical (standard bumper on Series 16 and 24), adjustable pneumatic cushioning (Series 25) and pneumatic auto-cushioning (Series 23). This last version, thanks to a patented system, automatically adjusts the cushioning in order to provide optimal deceleration during the entire cushioning phase. The cylinder enjoys smooth, jolt-free movement, reducing vibrations and noise, while also guaranteeing high reliability and constant performance over time.
The adopted technical solutions and the choice of materials have provided the basis for a complete range of versatile and very reliable mini-cylinders. They are suitable to be used in a multitude of industrial applications, especially where operating conditions undergo changes over time like for example wear of machine components. Various mounting accessories are available to fix the cylinders in different ways.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Type of construction | crimped |
Operation | single-acting and double-acting |
Design | ISO 6432 (Ø8, 10, 12, 16, 20, 25, 32) |
Materials | anodized aluminium end-caps - stainless steel barrel and rod, aluminium piston - NBR/PU seals, other parts: see the coding example |
Brackets | rod end - flange - feet - trunnion |
Stroke min - max | Ø8, 10 : 10 - 250 mm; Ø12 : 10 - 300 mm; Ø16 : 10 - 600 mm; Ø20, 25, 32 : 10 - 1000 mm |
Bores | Series 16: ø 8, 10, 12 - Series 23: Ø16, 20 and 25 - Series 24, 25: Ø16, 20, 25 and 32 |
Working temperature | 0°C ÷ 80°C (with dry air -20°C) |
Working pressure | 1 ÷ 10 bar (double-acting); 2 ÷ 10 bar (single-acting) |
Fluid | filtered ait in class 7.8.4 according to ISO 8573-1. If lubricated air is used, it is recommended to use oil ISO VG32. Once applied the lubrication should never be interrupted. |
Speed | 10 ÷ 1000 mm/sec (without load) |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
1-16/22 results